Image of PSA3991 2875 Plate Pier Bracket
Image of PSA3991 2875 Plate Pier Bracket
Image of PSA3991 2875 Plate Pier Bracket

2875 Plate Pier Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA3991

2875 Galvanized Plate Pier Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Plate Pier Bracket used to mounts to the side of the foundation for RS2875 series.
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA3991

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

2

Strength Rating - Ultimate

30000 lb

Type

Brackets

UPC

096359813958

Dimensions

Diameter - Pipe

2.87 in

Weight

64.2 lb

Width - Wing

7 in