Image of PSA4809 2875 Plate Pier Kit
* Representative image
Image of PSA4809 2875 Plate Pier Kit

2875 Plate Pier Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4809

2875 Plate Pier Kit (Plate Pier Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4809

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

160.1 lb

Width - Wing

7 in