1
1

2875 Starter Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1058

2875 Galvanized Starter Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Starter Section for RS3500 seires
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1058

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Pier Section

UPC

096359714958

Dimensions

Length

42 in

Weight

19.4 lb

Logistics

Pallet Quantity

40