Brand: CHANCE Foundation Solutions
Catalog ID: PSA1055
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA1055
Coating
Galvanized
Finish Type
Galvanized
Number of Shoe Side Pins
2
Strength Rating - Ultimate
35000 lb
Type
Brackets
UPC
096359459422
Diameter - Pipe
2.87 in
Dimensions
15.00 in x 9.500 in x 12.500 in
Height
12.5 in
Length
15 in
Weight
39.5 lb
Width
9.5 in
Pallet Quantity
40