2875 Underfooter Bracket, Pre-Drill, Galvanized
Image of PSA4838 2875 Underfooter Bracket, Pre-Drill, Galvanized

2875 Underfooter Bracket, Pre-Drill, Galvanized

Brand: Atlas

Catalog ID: PSA4838

2875 Galvanized Underfooter Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Underfooter Pre-Drill Bracket is used when the pier needs to offset a distance from the foundation.
  • Bracket only used with RS2875 series.
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA4838

Coating

Ungalvanized

Finish Type

Galvanized

Number of Shoe Side Pins

2

Series

Atlas Resistance®

Strength Rating - Ultimate

30000 lb

Type

Brackets

UPC

096359815181

Dimensions

Depth

18.188 in

Diameter - Pipe

2.87 in

Height

18.375 in

Weight

119.9 lb

Width

9.5 in

Force Related

Strength Rating - Ultimate

30000 lb

Configuration

Number of Shoe Side Pins

2

Logistics

Pallet Quantity

10