Image of PSA3936 2875 Underfooter Kit, Galvanized

2875 Underfooter Kit, Galvanized

Brand: Atlas

Catalog ID: PSA3936

2875 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Flow Coat

General

Application

Resistance Anchoring

Catalog Number

PSA3936

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Series

Atlas Resistance®

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Kits

UPC

096359459453

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

154 lb

Width - Wing

7 in

Force Related

Strength Rating - Ultimate

30000 lb

Logistics

Pallet Quantity

10