Image of PSA4862 2875 Underfooter Pre-Drill Modified Kit
* Representative image
Image of PSA4862 2875 Underfooter Pre-Drill Modified Kit

2875 Underfooter Pre-Drill Modified Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4862

2875 Underfooter Pre-Drill Kit (UFPD Bracket, Top Pier Platform, (1) Starter (3) Pier Sections. (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4862

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

29000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in