
Brand: Atlas
Catalog ID: PSA1807
Atlas Drive Stand Tool for the 3 1/2" and 4" Push Pile
Application
Anchor/Pile Installation
Catalog Number
PSA1807
Coating
Galvanized
Finish Type
Galvanized
Series
Atlas Resistance®
Type
Resistance Tools
UPC
096359652953
Diameter - Pipe
3.5 in
Height
12 in
Weight
56.1 lb
Width
14 in