Image of PSA4477 3500-4000 Plate Pier Bracket
Image of PSA4477 3500-4000 Plate Pier Bracket
Image of PSA4477 3500-4000 Plate Pier Bracket

3500-4000 Plate Pier Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4477

3500-4000 Galvanized Plate Pier Bracket.

Atlas Bracket

  • Plate Pier Bracket used to mounts to the side of the foundation for RS3500 and RS4000 series.
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4477

Coating

Galvanized

Finish Type

Galvanized

Number of Shoe Side Pins

2

Type

Brackets

UPC

096359514312

Dimensions

Diameter - Pipe

3.5 in

Weight

102 lb