Brand: CHANCE Foundation Solutions
Catalog ID: PSA1095N
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA1095N
Coating
Ungalvanized
Finish Type
Ungalvanized
Type
Platforms
UPC
096359513926
Diameter - Pipe
4 in
Length
18.75 in
Weight
28.6 lb
Width - Wing
8 in