Image of PSA4037 3500 Plate Pier Kit
* Representative image
Image of PSA4037 3500 Plate Pier Kit

3500 Plate Pier Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4037

3500 Plate Pier Kit (Plate Pier Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4037

Coating

Ungalvanized, Flow Coat

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

43000 lb

Type

Kits

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

224.4 lb

Width - Wing

8 in