
Brand: CHANCE Foundation Solutions
Catalog ID: PSA7363P
The Push Cap is part of the CHANCE Atlas foundation system. It is used with a Starter Section for enhanced installation.
Application
Resistance Anchoring
Catalog Number
PSA7363P
Coating
Galvanized
Series
Atlas Resistance®
Type
Resistance Anchors
UPC
096359857679
Dimensions
4.12 in x 4.12 in x 1.12 in
Height
1.12 in
Length
4.12 in
Weight
0.3 lb
Width
4.12 in