Image of PSA1053N 3500 Top Pier Platform
Image of PSA1053N 3500 Top Pier Platform

3500 Top Pier Platform

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1053N

3500 Galvanized Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only for RS3500 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1053N

Coating

Galvanized

Finish Type

Galvanized

Type

Platforms

UPC

096359406808

Dimensions

Diameter - Pipe

3.5 in

Length

18.75 in

Weight

24.3 lb

Width - Wing

8 in

Logistics

Pallet Quantity

50