Image of PSA1024N 3500 Underfooter Bracket with Vertical Leg Kit
* Representative image
Image of PSA1024N 3500 Underfooter Bracket with Vertical Leg Kit

3500 Underfooter Bracket with Vertical Leg Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1024N

3500 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1024N

Coating

Ungalvanized, Flow Coat

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

43000 lb

Type

Kits

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

196.9 lb

Width - Wing

8 in