Image of PSA2291N 3500 Underfooter Bracket with Vertical Leg Modified Kit
* Representative image
Image of PSA2291N 3500 Underfooter Bracket with Vertical Leg Modified Kit

3500 Underfooter Bracket with Vertical Leg Modified Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA2291N

3500 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections, (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA2291N

Coating

Ungalvanized, Flow Coat

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

45500 lb

Type

Kits

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

230.5 lb

Width - Wing

8 in