Image of PSA1051N 3500 Underfooter Kit
Image of PSA1051N 3500 Underfooter Kit

3500 Underfooter Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1051N

3500 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Zinc Coating

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1051N

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

42500 lb

Type

Kits

UPC

096359450757

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

195.8 lb

Width - Wing

8 in

Logistics

Pallet Quantity

8