Image of PSA1152 4000 Extra Pier Section

4000 Extra Pier Section

Brand: Atlas

Catalog ID: PSA1152

4000 Galvanized Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section RS4000 series
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1152

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance®

Shaft Type

RS

Type

Pier Section

UPC

096359515920

Dimensions

Dimensions

44.88 in x 4.00 in x 4.00 in

Height

4 in

Length

44.88 in

Weight

37.7 lb

Width

4 in

Logistics

Pallet Quantity

40