1
1

4000 Starter Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1153

4000 Galvanized Starter Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Starter Section RS4000 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1153

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Pier Section

UPC

096359515937

Dimensions

Length

42 in

Weight

37.7 lb

Logistics

Pallet Quantity

40