Brand: CHANCE Foundation Solutions
Catalog ID: PSA2269
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA2269
Coating
Ungalvanized
Finish Type
Ungalvanized
Number of Shoe Side Pins
3
Strength Rating - Ultimate
49000 lb
Type
Brackets
Diameter - Pipe
4.5 in
Weight
84.7 lb