Brand: CHANCE Foundation Solutions
Catalog ID: C3031502
Installation tool for our square shaft helical pile solutions.
Application
Anchor/Pile Installation
Catalog Number
C3031502
Number of Bolt Holes
6
Type
Anchor/Pile Installation Tools
UPC
096359464853
Diameter - Bolt Circle
5.25 in
Diameter - Single Bolt Hole(s)
0.53 in
Weight
10.4 lb
Pallet Quantity
80