Image of PSA1032 ATLAS Resistance® Shims
Image of PSA1032 ATLAS Resistance® Shims

ATLAS Resistance® Shims

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1032

Galvanized 5/8 x 1-1/2in, 16GA, Shims.

Shim

Component used for Atlas Resistance® Pier System

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1032

Coating

Galvanized

Finish Type

Galvanized

Type

Resistance Anchors

UPC

096359400103

Dimensions

Weight

0.02 lb

Logistics

Carton Quantity

2200