Brand: CHANCE Foundation Solutions
Catalog ID: C1500653
All Thread used with CHANCE Helical and Push Pier Products for tieback and lifting applications
Application
Resistance Anchoring
Catalog Number
C1500653
Coating
Galvanized
Finish Type
Galvanized
Type
Resistance Anchors
UPC
096359513261
Length
120 in
Weight
11 lb