Brand: CHANCE Foundation Solutions
Catalog ID: C1500895
The SS/RS Combination Pile is used mainly in compression applications in area where soft/loose soils are located above the bearing strata for the helices. This product has been building code evaluated.
Application
Helical Anchoring
Catalog Number
C1500895
Coating
Galvanized
Shaft Type
SS/RS
Type
Helical Anchors
UPC
096359513407
Dimensions
9.25 in x 4.875 in x 4.375 in
Height
4.375 in
Length
9.25 in
Weight
13 lb
Width
4.875 in
ICC-ES Evaluated
ESR 2794
Pallet Quantity
150