Image of T1500085 Concrete Slab Bracket
Image of T1500085 Concrete Slab Bracket
play
play

Concrete Slab Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: T1500085

Concrete Slab Bracket.

Bracket

  • Finish: Galvanized
  • Building Code Approved: No

Product details

General

Application

Helical Anchoring

Catalog Number

T1500085

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

5000 lb

Type

Underpinning

UPC

096359056515

Dimensions

Height

0 in

Length

15 in

Weight

13.1 lb

Width

0 in

Logistics

Pallet Quantity

144

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation