Brand: CHANCE Foundation Solutions
Catalog ID: C1500966
The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.
Application
Helical Anchoring
Catalog Number
C1500966
Shaft Type
RS
Type
HPDM Plates
UPC
096359823711
Length
6 in
Weight
4.4 lb
Width
6 in
Carton Quantity
10
Pallet Quantity
450