Image of C1500387 DIGGER, PULL DOWN PILE, 7" SS175
Image of C1500387 DIGGER, PULL DOWN PILE, 7" SS175

DIGGER, PULL DOWN PILE, 7" SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500387

SS175 DIGGER, 7 INCH For 13/4, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS175
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C1500387

Shaft Type

SS

Type

HPDM Plates

UPC

096359243410

Dimensions

Weight

3.3 lb

Logistics

Pallet Quantity

600

Resources and downloads