Image of C1500389 DIGGER, PULL DOWN PILE, 8.5" SS175
Image of C1500389 DIGGER, PULL DOWN PILE, 8.5" SS175

DIGGER, PULL DOWN PILE, 8.5" SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500389

SS175 DIGGER, 8.5 INCH For 13/4, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS175
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C1500389

Shaft Type

SS

Type

HPDM Plates

UPC

096359294054

Dimensions

Weight

4.1 lb

Logistics

Pallet Quantity

480