Brand: CHANCE Foundation Solutions
Catalog ID: C1140010
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1140010
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359010326
Height
0 in
Length
12 in
Weight
16 lb
Width
0 in