Image of C1500474 Heavy Duty T-pipe, SS175
Image of C1500474 Heavy Duty T-pipe, SS175
play
play

Heavy Duty T-pipe, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500474

Heavy Duty Underpinning Bracket T-Pipe (HD) fits SS175.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500474

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

40000 lb

Type

Underpinning

UPC

096359367833

Dimensions

Weight

51.3 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

40

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation