Image of C1500475 Heavy Duty T-pipe, RS3500
Image of C1500475 Heavy Duty T-pipe, RS3500
play
play
Image of C1500475 Heavy Duty T-pipe, RS3500

Heavy Duty T-pipe, RS3500

Brand: CHANCE Foundation Solutions

Catalog ID: C1500475

Heavy Duty Underpinning Bracket T-Pipe (HD) fits RS3500.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500475

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

50000 lb

Type

Underpinning

UPC

096359367840

Dimensions

Weight

27.7 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Logistics

Pallet Quantity

80

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation