Brand: CHANCE Foundation Solutions
Catalog ID: C1500147
Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.
Application
Helical Anchoring
Catalog Number
C1500147
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS/RS
Strength Rating - Ultimate
60000 lb
Type
Underpinning
UPC
096359011941
Dimensions
27.625 in x 17.125 in x 13.250 in
Height
13.25 in
Length
27.625 in
Weight
111 lb
Width
17.125 in
ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984
Pallet Quantity
6