Image of C3031644 Installation Tool, 2.875"/3.5" Locking Dog Tool Body
Image of C3031644 Installation Tool, 2.875"/3.5" Locking Dog Tool Body
play
play

Installation Tool, 2.875"/3.5" Locking Dog Tool Body

Brand: CHANCE Foundation Solutions

Catalog ID: C3031644

Installation Tool, 2.875"/3.5" Locking Dog Tool Body.

Installation Tool.

Installation Tool, 2.875"/3.5" Locking Dog Tool Body

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031644

Number of Bolt Holes

12

Type

Pipe Drive Tool

UPC

096359534419

Dimensions

Diameter - Bolt Circle

7.62 in

Diameter - Single Bolt Hole(s)

0.69 in

Weight

55 lb

Logistics

Pallet Quantity

27

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation