Brand: CHANCE Foundation Solutions
Catalog ID: C3030139
Streetlight Installation Tool, 5.25" bolt circle.Torque Rating: 10,000 ft-lb
Application
Helical Anchoring
Catalog Number
C3030139
Coating
Painted
Number of Bolt Slots
6
Tool Type
Streetlight Foundation Installation Tool 5-1/4" Bolt Circle
Torque Rating
10000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359014966
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Weight
18 lb
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
Pallet Quantity
50
Standard Package
1