Image of T1500366 KIT, WALL ANCHOR
Image of T1500366 KIT, WALL ANCHOR
play
play
+3
Image of T1500366 KIT, WALL ANCHOR

KIT, WALL ANCHOR

Brand: CHANCE Foundation Solutions

Catalog ID: T1500366

KIT, WALL ANCHOR.

Kit contains:

Plate/ Rod 4.5'Nuts /Rod 4.5' Coupling/Crossplate

Product details

General

Application

Wall Anchoring

Catalog Number

T1500366

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

Dimensions

Length

108 in

Weight

40.2 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation