Image of C1500934 LC Underpinning Bracket
Image of C1500934 LC Underpinning Bracket
play
play
Image of C1500934 LC Underpinning Bracket

LC Underpinning Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1500934

Underpinning Bracket (LC).

Bracket

  • Finish: Galvanized
  • Building Code Approved: No

Product details

General

Application

Helical Anchoring

Catalog Number

C1500934

Coating

Galvanized

Finish Type

Galvanized

Type

Underpinning

UPC

096359532378

Dimensions

Dimensions

12.75 in x 9.500 in x 11.250 in

Height

11.25 in

Length

12.75 in

Weight

26.1 lb

Width

9.5 in

Logistics

Pallet Quantity

20

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation