Image of C1500239 Light Duty Bracket
Image of C1500239 Light Duty Bracket
play
play
Image of C1500239 Light Duty Bracket

Light Duty Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1500239

Light Duty Bracket (LD).

Bracket

  • Finish: Galvanized
  • Building Code Approved: No

Product details

General

Application

Helical Anchoring

Catalog Number

C1500239

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

5000 lb

Type

Underpinning

UPC

096359012290

Dimensions

Weight

18.6 lb

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation