Image of PSAC1500503 Low Profile Underpinning T-pipe
Image of PSAC1500503 Low Profile Underpinning T-pipe
play
play
Image of PSAC1500503 Low Profile Underpinning T-pipe

Low Profile Underpinning T-pipe

Brand: CHANCE Foundation Solutions

Catalog ID: PSAC1500503

Low Profile Underpinning T-pipe fits SS5/SS150.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: Yes

Product details

General

Application

Helical Anchoring

Catalog Number

PSAC1500503

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

15000 lb

Type

Underpinning

UPC

096359516019

Dimensions

Dimensions

19.125 in x 9.750 in x 3.500 in

Height

3.5 in

Length

19.125 in

Weight

18 lb

Width

9.75 in

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation