Image of PSAC2780003 Low Profile Underpinning T-pipe
Image of PSAC2780003 Low Profile Underpinning T-pipe
play
play
Image of PSAC2780003 Low Profile Underpinning T-pipe

Low Profile Underpinning T-pipe

Brand: CHANCE Foundation Solutions

Catalog ID: PSAC2780003

Low Profile Underpinning T-pipe fits RS2785.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: Yes

Product details

General

Application

Helical Anchoring

Catalog Number

PSAC2780003

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

15000 lb

Type

Underpinning

UPC

096359821694

Dimensions

Weight

14.3 lb

Logistics

Pallet Quantity

50

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation