Brand: CHANCE Foundation Solutions
Catalog ID: C1500465
A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.
Application
Helical Anchoring
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
40 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
20 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500465
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359367802
Capacity - Plate Size (SQ)
6 in
Weight
10.1 lb
Pallet Quantity
100