Brand: CHANCE Foundation Solutions
Catalog ID: C1500467
A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.
Application
Helical Anchoring
Cap Mates With
SS175
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
60 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
30 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500467
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359367819
Capacity - Plate Size (SQ)
6 in
Weight
11.9 lb
Pallet Quantity
100