Image of C1500467G New Construction Cap, SS175
Image of C1500467G New Construction Cap, SS175

New Construction Cap, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500467G

Cap, NC, SS175, 0.75x6x6 One Hole Galvanized.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS175 Tension/Compression Cap
  • Finish: Galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

60 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

30 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500467G

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Type

Anchor Caps

Dimensions

Capacity - Plate Size (SQ)

6 in

Weight

11.9 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794