Brand: CHANCE Foundation Solutions
Catalog ID: C1500780
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Cap Mates With
SS275
Capacity - Compression/Uplift
Compression
Capacity - Design (Working) Load Compression kip (kN)
100 lb/kN
Capacity - Plate Grade
80
Catalog Number
C1500780
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359495123
Capacity - Plate Size (SQ)
12 in
Dimensions
12.00 in x 12.00 in x 6.50 in
Height
6.5 in
Length
12 in
Weight
27 lb
Width
12 in
Pallet Quantity
50