Brand: CHANCE Foundation Solutions
Catalog ID: C1500821
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
70 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
70 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500821
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359513353
Capacity - Plate Size (SQ)
7 in
Dimensions
7.00 in x 7.00 in x 6.00 in
Height
6 in
Length
7 in
Weight
12.1 lb
Width
7 in
Pallet Quantity
200