Image of C1500822 New Construction Cap, SS175
* Representative image
Image of C1500822 New Construction Cap, SS175

New Construction Cap, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500822

Cap, NC, SS175, 0.5x8x8 Full Tension.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS175 Full Tension/Compression cap
  • Finish: Non-galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

110 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

100 lb/kN

Capacity - Plate Grade

80

Catalog Number

C1500822

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359513360

Dimensions

Capacity - Plate Size (SQ)

8 in

Dimensions

8.00 in x 8.00 in x 10.50 in

Height

10.5 in

Length

8 in

Weight

23 lb

Width

8 in

Logistics

Pallet Quantity

100