ROD, WALL ANCHOR W/COUPLING
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
T1500347
ROD, WALL ANCHOR W/COUPLING.
Rod
Comes with Rod and Coupling Nut
Finish: Galvanized
Product details
Resources and downloads
Product details
General
Application
Wall Anchoring
Coating
Galvanized
Finish Type
Galvanized
Type
Plate Wall Anchors
UPC
096359247067
Dimensions
Length
54 in
Weight
7 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
CN-T1500347-SPEC-EN
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Videos
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)
SDS
MSDS - Galvanized Steel Products