Image of T1500346 ROD, WALL ANCHOR WITH NUTS
Image of T1500346 ROD, WALL ANCHOR WITH NUTS
play
play

ROD, WALL ANCHOR WITH NUTS

Brand: CHANCE Foundation Solutions

Catalog ID: T1500346

ROD, WALL ANCHOR WITH NUTS.

Rod

  • Comes with Rod and (2) Nuts
  • Finish: Galvanized

Product details

General

Application

Wall Anchoring

Catalog Number

T1500346

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359247050

Dimensions

Length

54 in

Weight

7.5 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation