Image of T1500349 ROD, WALL ANCHOR
Image of T1500349 ROD, WALL ANCHOR
play
play

ROD, WALL ANCHOR

Brand: CHANCE Foundation Solutions

Catalog ID: T1500349

ROD, WALL ANCHOR.

9’ x 3/4” Galvanized rod with 18” of thread on both ends

  • Rod only
  • Finish: Galvanized

Product details

General

Application

Wall Anchoring

Catalog Number

T1500349

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359452393

Dimensions

Length

108 in

Weight

13.5 lb

Width

0.75 in

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation