Brand: CHANCE Foundation Solutions
Catalog ID: C1500781
A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.
Application
Helical Anchoring
Cap Mates With
RS2875
Capacity - Compression/Uplift
Compression
Capacity - Design (Working) Load Compression kip (kN)
36 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500781
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
RS
Type
Anchor Caps
UPC
096359513339
Capacity - Plate Size (SQ)
7 in
Dimensions
7.00 in x 7.125 in x 6.500 in
Height
6.5 in
Length
7 in
Weight
12 lb
Width
7.125 in
Pallet Quantity
200