Brand: CHANCE Foundation Solutions
Catalog ID: C1500798
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Cap Mates With
RS3500
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
50 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
50 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500798
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
RS
Type
Anchor Caps
UPC
096359496137
Capacity - Plate Size (SQ)
10 in
Dimensions
10.00 in x 10.000 in x 7.750 in
Height
7.75 in
Length
10 in
Weight
26 lb
Width
10 in