Image of PSA5281 Replacement Coupling Bolt

Replacement Coupling Bolt

Brand: Atlas

Catalog ID: PSA5281

BOLT, HH .750 X 4" Long.

Shim

This is a Grade 8 bolt.

General

Application

Resistance Anchoring

Catalog Number

PSA5281

Coating

Galvanized

Series

Atlas Resistance®

Strength Rating - Ultimate

35250 lb

Type

Resistance Anchors

UPC

096359857662

Dimensions

Length

4 in

Weight

0.61 lb

Force Related

Strength Rating - Ultimate

35250 lb